Features & Benefits: dynaEdge AR Smart Glasses

The dynaEdge™ AR Smart Glasses are a wearable, hands-free Assisted Reality solution designed to help large enterprises improve efficiency, quality and operating flexibility. Backed by decades of mobile computing design expertise, the dynaEdge™ AR 100 Smart Glasses provide enterprises a complete solution, incorporating both hardware and software in one turnkey package.

Advanced Performance

Combining Windows 10 Pro functionality, Intel® Core™ processing power, up to 512GB internal storage and enterprise-level security, Toshiba’s augmented reality solution is in a class of its own, capable of tackling any hands-free task.

Designed for Enterprise

As Toshiba’s first enterprise-grade, mobile wearable AR solution running Windows 10 Pro, the dynaEdge™ AR Smart Glasses seamlessly integrate into an organization’s existing infrastructure and IT security standards.

Lightweight Form Factor

The compact, waist-mounted mobile mini PC design and a lightweight, industrial-grade Head Mounted Display (HMD) creates a balanced augmented reality solution geared for comfortable, extended usage models.

Flexible Navigation

Optimized for field work, the Toshiba AR solution offers a variety of methods to input and navigate, including a touchpad and programmable buttons on the HMD and directional buttons on the waist-mounted mobile mini PC. Advanced software options enable voice and gesture capabilities.

Software Partners

UBIMAX wear IT at work
ATHEER
TIMER PRO professional

Mounting Configurations

To enhance the overall functionality of the dynaEdge™ AR Smart Glasses, Toshiba offers a variety of mounting options to create a solution that can truly operate in any work environment. Options such as Lens-less Frame, Safety Frame, Safety Helmet Mounts and Headband deliver the flexibility and comfort demanded by organizations deploying wearable solutions.

Mounting Configurations

To enhance the overall functionality of the dynaEdge™ AR Smart Glasses, Toshiba offers a variety of mounting options to create a solution that can truly operate in any work environment. Options such as Lens-less Frame, Safety Frame, Safety Helmet Mounts and Headband deliver the flexibility and comfort demanded by organizations deploying wearable solutions.

Mounting Configurations

To enhance the overall functionality of the dynaEdge™ AR Smart Glasses, Toshiba offers a variety of mounting options to create a solution that can truly operate in any work environment. Options such as Lens-less Frame, Safety Frame, Safety Helmet Mounts and Headband deliver the flexibility and comfort demanded by organizations deploying wearable solutions.

Mounting Configurations

To enhance the overall functionality of the dynaEdge™ AR Smart Glasses, Toshiba offers a variety of mounting options to create a solution that can truly operate in any work environment. Options such as Lens-less Frame, Safety Frame, Safety Helmet Mounts and Headband deliver the flexibility and comfort demanded by organizations deploying wearable solutions.

Mounting Configurations

To enhance the overall functionality of the dynaEdge™ AR Smart Glasses, Toshiba offers a variety of mounting options to create a solution that can truly operate in any work environment. Options such as Lens-less Frame, Safety Frame, Safety Helmet Mounts and Headband deliver the flexibility and comfort demanded by organizations deploying wearable solutions.

  • AR100 Lens-less Frame

    AR100 Lens-less Frame

  • AR100 Safety Helmet Mounts

    AR100 Safety Helmet Mounts

  • AR100 Safety Frame

    AR100 Safety Frame

  • AR100 Headband

    AR100 Headband

Software

  • Toshiba Vision DE Suite

    Learn More

    Toshiba Vision DE Suite

    As the perfect complement to the dynaEdge™ AR Smart Glasses, Toshiba Vision DE Suite™ is the software engine designed to realize the essential functionality of Toshiba’s innovative AR solution.

    For fast and easy navigation, device functions are grouped into three color-coded menu categories: Communications, File Viewer and Tools. From these three menus users can take photos, record and stream live video, save and retrieve documents, access diagrams and receive text messages.

    This easy-to-use approach to navigating a robust solution elevates productivity and improves efficiency. In addition to a full suite of on-device services, the software offers IT manager and organizations with advanced synchronization and centralized device management capabilities.

    SIGN UP
  • Atheer AiR Enterprise

    Learn More

    Atheer AiR Enterprise

    Today’s industial enterprises operate in highly competittive, complex, heavily regulated and global environments.

    Using Atheer’s Augmented interactive Reality Technologies (AIR™), these organizations are reenvisioning the way they work and finding new ways to improve the productivity, accuracy, quality and safety of their desk-less professionals.

    Atheer AIR™ Enterprise is a transformative cloud-based solution that delivers high-impact Augmented Reality (AR) use cases and a demonstrated ROI.

    Easy to deploy and even easier to use, Atheer AIR™ Enterprise has made Augmented Reality real and ready.

    SIGN UP

Technical Specifications

TOSHIBA AR100
Head Mounted Display

    • Optics

      0.26” Diagonal
      Display Resolution: 640 x 360
      Content Resolution: 1280 x 720

    • Camera

      5 Megapixel
      F2.8
      Focus Range: 10cm to infinity
      Auto Focus
      Video Capture:
      -Up to 1080p @ 30fps
      Flash LED

    • Connectors

      USB Type-C™

    • Audio

      Built-in Speaker
      Dual Microphones

    • Navigation COntrols

      3 Control Buttons
      Touchpad

    • Sensors

      Proximity Sensor
      Ambient Light Sensor (ALS)
      Gyroscope
      Accelerometer
      Compass
      GPS

    • Versatile Mounting
      Options Available

      AR100 Lens-less Frame
      AR100 Safety Frame
      AR100 Safety Helmet Mount
      AR100 Headband Mount

    • Weight

      47g / 1.65oz.

    • Warranty

      1-Year Warranty

TOSHIBA dynaEdge
DE-100

    • Operating System

      Windows 10 Pro

    • Processor

      Intel® Pentium® 4406Y
      Intel® Core™ m5-6757
      Intel® Core™ m7-6Y75

    • Graphics

      Intel® HD Graphics 515

    • Memory

      Up to 16GB LPDDR3 (on board)

    • Storage (on board)

      128GB M.2 SSD
      256GB M.2 SSD
      512GB M.2 SSD

    • Communications

      Intel® Dual-Band Wireless - AC
      260 Bluetooth®

    • Ports

      USB 3.0 Port

    • Expandability

      microSD™ Card Slot

    • Security

      Trusted Platform module
      -(dTPM) v2.0
      Fingerprint Reader (Optional)
      Slot for Security Lock

    • Navigation Controls

      5 Configurable Control Buttons

    • Weight

      310g / .68lbs

    • Warranty

      1-Year Warranty

Need to Contact a Rep or Would Like More Information?

Powered By


Built upon Windows® operating system gives businesses an easy-to-deploy industry standardized tool to do more and stay secure in any work environment.

Powered by Intel® processors to deliver the performance for maximum productivity, enhanced security and remote manageability required by IT.

Intel Inside®. Powerful Productivity Outside.