Toshiba | dynaEdge AR Smart Glasses

Key Features

Advanced Performance

Combining Windows 10 Pro functionality, Intel® Core™ processing power, up to 512GB internal storage and enterprise-level security, Toshiba’s augmented reality solution is in a class of its own, capable of tackling any hands-free task.

Connectivity

Armed with the latest Wi-Fi®, Bluetooth® and GPS technologies, the dynaEdge™ AR Smart Glasses can connect to the corporate network, send and receive data, stream live video and track assets.

Lightweight Form Factor

The compact, waist-mounted CPU design and a lightweight, industrial-grade HMD creates a balanced augmented reality solution geared for comfortable, extended usage models.

Data Capture

Equipped with a high-resolution camera, the dynaEdge™ AR Smart Glasses can record and live stream video, take photos and scan barcodes.

Toshiba Difference

As a global organization with over a century developing innovative solutions, customers are assured of seamless rollouts with access to Toshiba’s engineering and support teams.

Hands-Free Productivity

Configurable for use with either eye, the HMD’s micro-display along with dual microphones, speaker, sensor array and camera enables user the ability to ensure their hands are free to complete their job.

Flexible Navigation

Optimized for field work, the Toshiba AR solution offers a variety of methods of input and navigation, including a touchpad and programmable buttons on the HMD and directional buttons on the waist-mounted processor. Advanced software options enable voice and gesture capabilities.

All-Day Operation

As an untethered device, battery life is vital. Toshiba engineered the AR solution with a removable, rechargeable battery pack and an optional four-port battery charger for continuous operation.

Designed for Enterprise

As the first enterprise-grade, mobile wearable AR solution running Windows 10 Pro, the dynaEdge™ AR Smart Glasses seamlessly integrate into an organizations’ existing infrastructure and IT security standards.

Technical Specifications

TOSHIBA AR100
Head Mounted Display

    • Optics

      0.26” Diagonal
      Display Resolution: 640x360
      Content Resolution: 1280x720

    • Camera

      5 Megapixel
      F2.8
      Focus Range: 10cm to Infinity
      Auto Focus
      Video Capture:
      - Up to 1080p @ 30fps
      Flash LED

    • Connectors

      USB Type-C™

    • Audio

      Built-in Speaker
      Dual Microphones

    • Navigation COntrols

      3 Control Buttons
      Touchpad

    • Sensors

      Proximity Sensor
      Ambient Light Sensor (ALS)
      Gyroscope
      Accelerometer
      Compass
      GPS

    • Versatile Mounting
      Options Available

      AR100 Les-less Frame
      AR100 Safety Frame
      AR100 Safety Helmet Mounts
      AR100 Headband Mount

    • Weight

      47g / 1.65oz.

    • Warranty

      1-Year Warranty

TOSHIBA dynaEdge
DE-100

    • Operating System

      Windows 10 Pro

    • Processor

      Intel® Pentium® 4406Y
      Intel® Core™ m5-6757
      Intel® Core™ m7-6Y75

    • Graphics

      Intel® HD Graphics 515

    • Memory

      Up to 16GB LPDDR3 (on board)

    • Storage (on board)

      128GB M.2 SSD
      256GB M.2 SSD
      512GB M.2 SSD

    • Communications

      Intel® Dual-Band Wireless - AC
      260 Bluetooth®

    • Ports

      USB 3.0 Port

    • Expandability

      microSD™ Card Slot

    • Security

      Trusted Platform module
      -(dTPM) v2.0
      Fingerprint Reader (Optional)
      Slot for Security Lock

    • Navigation Controls

      5 Configurable Control Buttons

    • Weight

      310g / .68lbs

    • Warranty

      1-Year Warranty

Use Cases

Remote Expert

Using the remote expert capabilities of the Toshiba dynaEdge™ AR Smart Glasses, a technician can connect with an expert for step-by-step directions, access maintenance manuals, as well as record and capture the repair for audit purposes.

Logistics

Equipped with the industrial-grade smart glasses and HMD barcode scanning capabilities, workers can have order information sent wirelessly to the HMD and work untethered in a warehouse for pick and pack services as well as inventory management.

Manufacturing

Using the remote expert capabilities of the Toshiba dynaEdge™ AR Smart Glasses, a technician can connect with an expert for step-by-step directions, access maintenance manuals, as well as record and capture the repair for audit purposes.

Knowledge Transfer

As a wearable solution with the ability to record and capture video as well as display service manuals, the dynaEdge™ AR Smart Glasses is the ideal solution to transfer knowledge within the organization.

Get Your Developer’s Kit Today